??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 214K-PS-C-2A-SA2-S4-04
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 214K-PS-C-2A-SA2-S4-04
VERF
Availability
Available
BC
Order code
BMF00LK
TC
Product identifier
BMF 214K-PS-C-2A-SA2-S4-04
PX
Product view
44436_01
ICON
WEBINC
Product family
C-slot (10-slot/rounded slot)
W
Weight
0.050 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 16.8 x 2.9 x 4.5 mm, Principle of operation = Magnetic field sensor, Connection = M12x1-Male, 4-pin, A-coded, Cable = PUR, 4 m, Application = Optimized response path especially suited for short-stroke cylinders., Mounting part = C-slot, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 7000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.